Electrical United States | Worldwide Sites | eaton.com   
 
   
MV ANSI CIRCUIT BREAKERS
ANSI vacuum circuit breakers provide superior control and protection of medium voltage power equipment in utility, industrial, commercial, mining, and marine installations. They are a result of an ongoing commitment to research and development, which have resulted in significant breakthrough technologies.
VCP-WC Medium Voltage Vacuum thumb
VCP-W Circuit Breakers
The industry’s most complete family of technologically advanced vacuum circuit breakers at 5, 15, 27, and 38 kV. VCP-W Medium Voltage Circuit Breakers provide versatility in a Drawout or Fixed configuration and incorporate design features which have been proven in the field for over 25 years.
VCP-T Drawout Medium thumb
VCP-T Circuit Breakers
Designed for use where space is at a premium, the 5/15 kV VCP-T medium voltage circuit breakers are a compact and lightweight product family, ideal for applications such as wind and mining, data centers, power houses, engine generators, restricted access locations, and low profile areas.
OEM Components Product Portfolio thumb
OEM Components Product Portfolio
Available from 5 to 38 kV applications, the OEM solutions are classified based on the required level on integration: barebones, power modules, mini modules and circuit breakers compartment kits.
    
 
Products and Services
1 
2