Electrical United States | Worldwide Sites | eaton.com   
 
   
MV IEC CIRCUIT BREAKERS
Designed to IEC standards for reliable performance, ease of handling, and simplified maintenance, Eaton's Medium Voltage IEC Vacuum Circuit Breakers provide superior control and protection for power equipment in utility, industrial, commercial, mining, and marine installations.
T-VAC Drawout Medium thumb
T-VAC Circuit Breakers
Small without compromise, T-VAC medium voltage circuit breakers are specifically designed to provide proven, reliable performance in a small package. Ideal for applications such as wind, mining power centers, portable power substations, fixed breaker switchgear, and portable generators.
VCP-W medium voltage thumb
VCP-W IEC Circuit Breakers
Eaton’s VCP-W Vacuum Circuit Breakers have design features proven in the field for over 25 years. Complete family of technologically advanced vacuum circuit breakers available at 3.6, 7.2, 12, 17.5, and 24 kV. Choose Drawout (VCP-W) or Fixed (VCP-WR) configuration.
W-VAC IEC Drawout thumb
W-VAC Circuit Breakers
W-VAC medium voltage vacuum circuit breakers are ideal for new metal-clad switchgear as well as modernization and life extension of existing switchgear. Select 3.6 to 36 kV. They meet or exceed all applicable IEC standards for reliable performance, ease of handling and simplified maintenance.
W-VACi Circuit Breakers
W-VACi Circuit Breakers
The new and extensive line of W-VACi IEC medium voltage vacuum circuit breakers are designed to fit in Eaton’s new IEC panel design called Unitole UX. The W-VACi circuit breaker portfolio is complemented by a full line of accessories and circuit breaker compartment kits for panel builders.
    
 
Products and Services
1 
2