Electrical United States | Worldwide Sites | eaton.com   
 
   
MEDIUM VOLTAGE (MV) VACUUM CIRCUIT BREAKERS
Eaton's vacuum circuit breakers provide centralized control and protection of medium voltage power equipment and circuits in utility, industrial, commercial, mining and marine installations involving generators, motors, feeder circuits, and transmission and distribution lines.
VCP-WC Medium Voltage Vacuum thumb
MV ANSI Circuit Breakers
ANSI vacuum circuit breakers provide superior control and protection of medium voltage power equipment at 5, 15, 27 and 38kV. They are a result of an ongoing commitment to research and development, which have resulted in significant breakthrough technologies.
MV IEC Circuit Breakers thumb
MV IEC Circuit Breakers
Designed to IEC standards for reliable performance, ease of handling, and simplified maintenance, Eaton's Medium Voltage IEC Vacuum Circuit Breakers provide superior control and protection for power equipment in utility, industrial, commercial, mining, and marine installations.
MV Generator Circuit Breakers thumb
MV Generator Circuit Breakers
Improve uptime, reliability and safety with Eaton's power generation protection. Eaton’s VCP-WG vacuum generator breakers are designed and tested to IEEE standards, quietly and compactly handle high continuous currents, and provide medium voltage protection up to 180 MW generation.
MV Replacement Breakers & Aftermarket Services thumb
MV Replacement Breakers & Aftermarket Services
Eaton's medium voltage replacement breakers are built brand new from the ground up to improve system reliability and provide technology upgrades. Designed to be electrical and mechanical equivalents of the air-magnetic breakers they replace, no parts are reused from original air-magnetic circuit breakers.
    
 
Products and Services
1 
2