Electrical United States | Worldwide Sites | eaton.com   
 
   
MEDIUM VOLTAGE FUSES
Eaton is the leader in the design and manufacture of medium voltage power fuses. As the only full-line manufacturer of both current limiting and expulsion fuses, our fuses meet the needs of every medium voltage application for the protection of voltage systems from 2.4 kV-145 kV.
Current Limiting Fuses
Eaton’s current limiting power fuses limit the duration and magnitude of current flow for short circuits. They offer the highest available ratings in the smallest barrel sizes. Ideal for fused switches, feeders, motor starters, transformers, load interrupters and power centers.
Expulsion Fuses
Eaton offers an extensive line of expulsion fuses to protect 2.4 kV - 145 kV systems. Expulsion fuses are vented, electromechanical devices and limit the duration of a fault on the system. They are well-suited for use in transformers, feeders, load interrupters, capacitors, and switches.
    
 
Products and Services
1 
2