Electrical United States | Worldwide Sites | eaton.com   
 
ENGINE GENERATOR CIRCUIT BREAKER
engine generator applicationsEaton is a component leader for engine generator applications. Breakers are designed specifically for generators as well as portable and temporary power applications where lower interrupting currents are common. JG through NG breakers are equipped with a special trip unit that includes overload protection and special low magnetic pick-up range. Add Onsite Engineering Service for expertise with demanding power generation and distribution systems engineering.
 
Products and Services
1 
2 

  • Low magnetic pick-up range is approximately two to five times the continuous rating and provides closer low-level short-circuit protection when applied on generator circuits that have very low short-circuit capacity.
  • Custom designed trip unit protects generators from damaging current levels.
  • Reverse feed application offers flexibility for top or bottom entry panels or cabinets.
  • Line and load terminals are included, eliminating the need for separate parts orders.
Loading Please wait..
  • Alarm Switch
  • Auxiliary Switch
  • Handle Mechanisms
  • Onsite Engineering Service
  • Safety Devices
  • Shunt Trip
  • Terminations
  • Undervoltage Release

Questions before you buy?
877-386-2273 Opt 2, Opt 1
TRC@eaton.com

Questions on a product you own?
877-386-2273 Opt 2, Opt 1
TRC@eaton.com

Replacement parts are available for this product:
877-386-2273 Opt 2, Opt 1
TRC@eaton.com

Questions about your order through VOTW, EDI, FAX Orders?
877-386-2273 Opt 1

Questions about your order through Bid Manager or Large Project Orders?
877-386-2273 Opt 4