Electrical United States | Worldwide Sites | eaton.com   
 
SERIES C NEMA CIRCUIT BREAKERS

Eaton’s Series C Molded Case Circuit BreakersEaton’s Series C Molded Case Circuit Breakers are used in panelboard, switchboard, motor control center, and busway applications for dependable branch circuit protection. They have proven user acceptance for over 20 years and meet or exceed North American standards. Available for systems up to 600 VAC or 250 VDC with current ratings up to 2500A.

 
Products and Services
1 
2 

  • Patented contact design features high-speed “blow-open” action, resulting in superior performance.
  • Circuit breakers significantly outperform the calculations listed in The Institute of Electrical and Electronic Engineers (IEEE) standard 1584-2002, Guide for Performing Arc Flash Hazard Calculations.
  • Choose from a complete family of trip units including thermal magnetic, electronic, and magnetic only switches.
  • Information about UL508A

 

Loading Please wait..
  • Alarm Switch
  • Auxiliary Switch
  • Handle Mechanisms
  • Undervoltage Release
  • Safety Devices
  • Shunt Trip
  • Terminations

Questions before you buy?
877-386-2273 Opt 2, Opt 1
TRC@eaton.com

Questions on a product you own?
877-386-2273 Opt 2, Opt 1
TRC@eaton.com

Breaker Service Centers:
1-877-BRK-SRVC
Opt 1 - Beckley, WV
Opt 2 - Evansville, IN

Replacement parts are available for this product:
877-386-2273 Opt 2, Opt 1
TRC@eaton.com

Questions about your order through VOTW, EDI, FAX Orders?
877-386-2273 Opt 1

Questions about your order through Bid Manager or Large Project Orders?
877-386-2273 Opt 4