|
|
|
SERIES G GLOBAL CIRCUIT BREAKERS
Series G Molded Case Circuit Breakers are designed for circuit protection needs across the globe. A complete line of user-friendly accessories and high performance interruption ratings meet a host of different application, industry, and regional requirements. Current ratings range from 15A to 2500A with voltages up to 690 VAC. Thermal magnetic and electronic trip units are available as well as residual ground fault and 30 mA earth leakage protection options.
|
|
|
- Compact design frees up panel space.
- Common field-fit internal accessories make installation and custom configuration easy.
- Advanced trip unit functionality offers a wide range of adjustment for maximum flexibility.
- Patented contact design features high-speed “blow-open” action, resulting in superior performance.
- Mounting hardware and lugs are included for convenience, eliminating the need for separate parts orders.
- Circuit breakers significantly outperform the calculations listed in The Institute of Electrical and Electronic Engineers (IEEE) standard 1584-2002, Guide for Performing Arc Flash Hazard calculations.
- Meets the requirements of UL, CSA, IEC, CCC and CE, providing a truly global design and worldwide acceptance.
- Choose from a complete family of trip units including thermal magnetic, electronic, and magnetic only switches.
- Information about UL508A
| |
 Loading Please wait..
EG-Frame JG-Frame LG-Frame NG-Frame RG-Frame
- Alarm Switch
- Auxiliary Switch
- Handle Mechanisms
- Undervoltage Release
- Safety Devices
- Shunt Trip
- Terminations
Questions before you buy? 877-386-2273 Opt 2, Opt 1
TRC@eaton.com
Questions on a product you own? 877-386-2273 Opt 2, Opt 1
TRC@eaton.com
Replacement parts are available for this product: 877-386-2273 Opt 2, Opt 1
TRC@eaton.com
Questions about your order through VOTW, EDI, FAX Orders? 877-386-2273 Opt 1
Questions about your order through Bid Manager or Large Project Orders? 877-386-2273 Opt 4
|