|
|
Series G Global Circuit Breakers
Built for use worldwide, Series G Molded Case Circuit Breakers range from 15A to 2500A and feature field fit accessories, global certifications and space-saving footprints to meet a wide array of circuit protection applications and user requirements.
|
|
|
Series C NEMA Circuit Breakers
Eaton’s Series C Molded Case Circuit Breakers are UL489 Listed for use in North America. They offer dependable branch circuit protection for commercial and industrial panelboards, switchboards, and motor control centers. Available for replacements and upgrades up to 600 VAC and 2500A.
|
|
|
Universal UL/IEC Circuit Breakers
Eaton’s Universal Molded Case Circuit Breakers are designed to provide an economical alternative for applications that do not require the higher interrupting ratings and modular accessories provided by Series G breakers. They are UL and IEC rated from 15–600 A and are available in 5 frame sizes.
|
|
|
Electronic Trip Units
Eaton's Electronic Trip Units for molded case circuit breakers are designed to meet a broad range of monitoring and protection requirements. They offer instantaneous, long and short delay, ground fault and arc flash protection as well as true rms sensing for increased accuracy and reliability.
|
|
|
PM3 Communications
Introducing the Power Monitoring Metering Module (PM3) for the Series C F-Frame and K-Frame and Series G J-Frame and L-Frame Molded Case Circuit Breakers. The PM3 module is a compact, power monitoring, measuring, metering, and communications solution used in combination with Eaton’s MCCB family of products.
|
|
|
Mining Circuit Breakers
Eaton has been the undisputed leader in electric power distribution to the mining industry for 40 years. E2 mining service breakers are designed for a broad range of mining applications, especially for trailing cable protection per MSHA 30 CFR 75.
|
|
|
Engine Generator Circuit Breaker
Eaton is a component leader for engine generator applications with circuit breakers designed specifically for generators and portable or temporary power equipment where lower interrupting currents are common.
|
|
|
Naval/Marine Circuit Breakers
Eaton's Molded Case Naval/Marine circuit breakers offer enhanced performance and dramatic logistical savings while providing overload protection for conductors and short-circuit protection for all circuit elements such as conductors, motors, and starters.
|
|
|
|
|
|
Direct Current (DC) Circuit Breakers
UL listed Direct Current Molded Case Circuit Breakers are designed for use in general DC circuits and ungrounded battery supply circuits. Breakers are available from 15A to 2000A at 600 VDC and up to 150A at 750 VDC for transportation applications.
|
|
|
Motor Circuit Protection
UL Recognized and UL Listed Motor Circuit Protectors and Motor Protection Circuit Breakers offer reliable protection for motor circuits and short circuit current ratings up to 100,000 Amps.
|
|
|
Enclosed Circuit Breakers
Eaton’s enclosed circuit breakers offer all the advantages and accessories of a circuit breaker packaged in an enclosure for nearly any application requiring a means of disconnect.
|
|
|
Certificates of Compliance
Certificates of Compliance for UL 489 Certificate of Compliance, CSA Certificate of Compliance (Canada), KEMA KEUR Certificate (IEC), KEMA CBs Certificate (IEC), CCC Certificate (China), American Bureau of Shipping (ABS), Det Norske Veritas (DNV), Lloyds of London (UL & IEC), and Special (Kuwait/Saudi).
|