Electrical United States | Worldwide Sites | eaton.com   
 
VACUUM INTERRUPTERS
vacuum interruptersEaton is an industry leader in vacuum interrupters, offering environmentally friendly medium and high voltage interrupters that reliably switch high stress currents robustly without the need for unreliable cooling or ventilation systems. Vacuum interrupters provide long life and low maintenance, save space, and reduce costs. Used for repetitive switching, motor inrush current interruption, fault protection, and overcurrent and short circuit protection.
 
Products and Services
1 
2 

  • Controlled contact erosion results in long electrical life and maintenance-free operation.
  • Hard contact material minimizes contact sticking in a vacuum and is ideal for high current applications.
  • Atmospheric contact contamination is eliminated since oxides and corrosion layers cannot form on the contacts.
  • Noise-free and flash-free as all arcing is confined inside the vacuum interrupter.
  • Environmentally-friendly product since current interruption occurs in a vacuum and does not emit greenhouse or toxic gases.
  • Low average cutoff current results in a minimal induced transient voltage spike so surge suppressors are not required.
  • Vacuum dielectric allows contacts to be arranged closer together so circuit interruptions can be designed in a smaller envelope.
  • Solid insulation increases external dielectric performance.
Loading Please wait..
  • 400 standard designs available in 40 electrical ratings
  • Can be design and manufactured for specific customer equipment requirements.
  • Contact geometries: solid butt, spiral TMF, axiel magnetic AMF, horseshoe
  • Circuit breaker/recloser vacuum interrupters
  • Diameters from 25 mm to 182 mm
  • Load break switch vacuum interrupters