Electrical United States | Worldwide Sites | eaton.com   
 
MAGNUM BYPASS ISOLATION TRANSFER SWITCHES

Magnum Bypass Isolation Transfer SwitchesThe Magnum series automatic transfer switch with bypass isolation is designed to excel in applications where total system coordination must be accomplished while achieving a high level of withstand, interrupting, and closing performance. Service, inspection, and testing may be performed while maintaining constant power to the load.

 
Products and Services
1 
2 

  • Eaton's Magnum Based is rated for 200-5000A in Open, Delayed or Closed Transition configurations.
  • Eaton's Magnum Transfer Switches are UL 1008 listed with a thirty cycle short time rating. In addition, the use of optional electronic trips allows performance curve shaping to facilitate proper system coordination and application.
  • Rear/side/top or bottom entry cable access with an option front access cubicle.
  • Reliable microprocessor logic.
  • No service interruption when transferring to bypass.
  • Power switching devices interchangeable between ATS and Bypass portions.
  • Draw-out capabilities on both ATS and Bypass compartments.
Loading Please wait..
  • ATC-600 or 800 microprocessor controller
  • Non-Automatic, Open, Delayed, or closed transition.
  • Arc Flash Reduction Maintenance Disconnect Switch
  • (6H) Four-position test switch
  • (16) Integral overcurrent protection
  • (18) Integrated Eaton Metering
  • (26D) Peak Shaving Contacts
  • (29J) Manual retransfer to normal
  • (35A) Pre-transfer Signal
  • (36)  Load shed from emergency
  • (38B) Stainless steel cover for controller
  • (41e) 375W Spacer heater with thermostat
  • (45A-J) Selective Load Disconnect Contacts
  • (48_) Remote communications
  • (48_) Remote Annunciator
  • (51) Integrated Eaton SPD
  • (54A)  Front access cubicle
  • (57B) Magnum Breaker Lift Device
  • (58B) Shuttered Cassette
  • (59B) Tin Plated Bus (Silver plated bus is standard)
  • (80A) Source Inhibit Contacts

Email: ATSTechSupport@eaton.com

Phone: 1-800-809-2772 opt 4 opt 3