Electrical United States | Worldwide Sites | eaton.com   
 
POW-R-WAY III BUSWAY
Pow-R-Way IIIThe Pow-R-Way III design is the preferred means of connecting electrical equipment to maximize busway performance in power distribution systems and can be used over a range of industrial, commercial, and institutional applications worldwide. Improved coordination and heat dissipation as well as elimination of the "chimney effect," it offers the best electrical efficiencies, cost-saving characteristics, and highest 6-cycle short circuit withstand ratings in the industry.
 
Products and Services
1 
2 

  • All bus plugs are polarized to prevent improper installation.
  • Lightweight and compact design provides for easy installation.
  • Housing is combined with a true sandwich design in both plug-in and feeder busway, contributing to improved coordination and high short-circuit ratings.
  • Epoxy insulation process ensures optimum conductor and system protection.
  • The compact design of corner joint allows for layouts that provide optimum utilization of space and can be installed in areas where traditional 90-degree elbows cannot.
  • Only having one or two conductors per phase and the Pow-R-Bridge joint design makes the voltage drop much lower than that associated with cable, allowing a more efficient use of energy.
Loading Please wait..
  • 200% Neutral
  • Communicating IQ Energy Sentinels
  • Feeder
  • Isolated Ground
  • Plug-in
  • Transient Voltage Surge Suppression