Non-segregated phase bus is an assembly of bus conductors with associated connections, joints, and insulating supports confined within a metal enclosure without interphase barriers. Designed for use on circuits whose importance requires greater reliability than power cables provide, the bus medium voltage bus is capable of carrying rated current continuously without exceeding a conductor temperature rise of 65ºC above an outside ambient temperature of 40º.