Electrical United States | Worldwide Sites | eaton.com   
 
LIGHTING CONTACTORS
Lighting ContactorsEaton’s Lighting Contactors are designed to provide a safe, convenient means for local or remote switching of tungsten (incandescent filament) or ballast (fluorescent and mercury arc) lamp loads. They are also suitable for other loads such as low-pressure and high-pressure sodium lamp loads and other non-motor (resistive) loads. Our Lighting Contactors deliver unprecedented versatility in application, simplicity in configuration, and performance in operation.
 
Products and Services
1 
2 

  • Convenient side access for field power wiring.
  • Three-point mounting for fast, sure, and easy installation.
  • Finger and back-of-hand safe power terminals for added safety.
  • Enclosed contacts resist contaminants for greater reliability.
  • Select desired components to meet the exact needs of your application for ease of configuration.
  • On-site configuration enables customers to quickly convert and adapt products to changing application needs.
  • Components can be stocked rather than stocking already assembled contactors, freeing up space and reducing inventory.
Loading Please wait..
  • A202 Magnetically latched contactors
  • C30CN Electrically and mechanically held contactors
  • CN35 Electrically held contactors