Electrical United States | Worldwide Sites | eaton.com   
 
POW-R-COMMAND 25

Pow-R-Command 25Used as a stand-alone panelboard controlled by a time clock, photo cell, or wall switch, the Pow-R-Command 25 offers a NEC110-10 solution for replacement of contactor- and relay-based lighting control schemes. It requires no field programming and comes factory wired to specification. It is the simplest way to remotely operate lighting in zones, saving energy, time, material, and labor as well as reducing the project cycle.

 
Products and Services
1 
2 

  • Same width as standard panelboards so contactor panels and/or relay panels are eliminated while freeing up valuable wall space.
  • Panel interior can be installed into an existing panelboard back box and the cables can be re-terminated on the new circuit breakers, allowing for minimal downtime.
  • Prewired at the factory so it requires no start-up, making it more user-friendly and saving time.
  • Branch-mounted standard breakers through 100A and controllable thermal-magnetic breakers which are controlled by the Maintained-to-momentary board (MTM) for intelligent power switching.
Loading Please wait..
  • 3-phase
  • Single-phase
phone
Telephone Number: (888) 252-6286 Option #3