Arc-Resistant Low Voltage Switchgear is utilized in the protection, controlling, and monitoring of low voltage distribution systems. It has been successfully tested to ANSI C37.20.7 at KEMA-Powertest, and has been UL witnessed and certified. Arc-Resistant switchgear is ideally suited for all types of industrial, commercial and utility applications with distribution systems rated 600 volts or below.