Featuring high interrupting and short-time withstand, reduced weight, broad trip-unit capabilities, and an ergonomic handle design tested to 20,000 mechanical operations and 10,000 electrical operations, Series NRX provides the capabilities of a power circuit breaker in the compact size of a molded case breaker. Series NRX meets UL 1066, UL 489, and IEC 60947-2 requirements and is certified for 65 kAIC interrupting with 42 kAIC withstand at the 380-508 VAC range.