Electrical United States | Worldwide Sites | eaton.com   
 
MEF SWITCHGEAR
MEF Medium Voltage SwitchgearThrough a wide variety of configurations, standard drawing packages, intelligent integrated trip units, and reduced clearance installation, Eaton’s medium voltage Metal Enclosed Front Accessible Switchgear (MEF) design can significantly reduce a project’s overall cost. MEF is the world’s most flexible and cost-effective high-performance switchgear available.
 
Products and Services
1 
2 

  • Front accessibility allows for complete access to all components and connections.
  • Portable and space optimized design allows for space savings of over 50%.
  • Can be transported using a fork truck or pallet jack, eliminating the need for cranes and additional construction in retrofit applications.
  • Flexible dispositions and configurations are scalable for easy expansion.
  • Integrated trip unit options eliminate need for external power source/short circuit protection.
  • Bus connections are maintenance free, saving on time and labor costs.
  • Draw out compartments and arc flash modes offer increased safety.
Loading Please wait..
  • InsulGard relay
  • Integral self-powering trip unit
  • Linear actuator-powered operator mechanism
  • Pushbutton operator assembly
  • Universal remote racking device