Electrical United States | Worldwide Sites | eaton.com   
 
   
MEDIUM VOLTAGE SWITCHGEAR

Green Leaf LabelEaton's Medium Voltage Switchgear provides centralized control and protection of medium-voltage power equipment and circuits in industrial, commercial, and utility installations involving generators, motors, feeder circuits, and transmission and distribution lines. These products also qualify for LEED credits.

VacClad-W
Metal-Clad
Eaton's Medium Voltage Metal-Clad Switchgear provides centralized control and protection of medium voltage power equipment and circuits in industrial, commercial, and utility installations.
MEF
Metal Enclosed Load Interrupter
Eaton's medium voltage Metal Enclosed Load Interrupter Switchgear products provide safe, reliable switching and fault protection for medium voltage circuits.
MEF
MEF Switchgear
With ratings of 5 kV and 15 kV with 600A, 1200A, and 2000A breakers, Eaton's medium voltage Metal Enclosed Front Accessible Switchgear (MEF) is the world's most flexible and cost-effective high-performance switchgear available.
VacClad-W Remote Racking
VacClad-W Motorized Remote Racking (VCP-W MR2)
Eaton’s VCP-W MR2 motorized remote racking device provides a means of remotely inserting or removing any drawout circuit breaker used in VacClad-W switchgear to help mitigate arc flash exposure.
    
 
Products and Services
1 
2 

Play Webcast ImageRelated Videos

Gear that keeps you safe
Vids 4 Grids