Electrical United States | Worldwide Sites | eaton.com   
 
CM-22
CM-22 Network ProtectorNetwork Protectors provide the most reliable source of electrical distribution for critical infrastructure such as major metropolitan areas or concentrated load areas serving office buildings, hospitals, and financial districts. Eaton's CM-22 Network Protector System consists of a circuit breaker, operating mechanism, network relays, and control equipment. Low-voltage AC networks assure high service continuity in heavy load density downtown areas.
 
Products and Services
1 
2 

  • When one feeder is out of operation, transformers connected to the remaining primary feeders continue to feed the load, which means users experience seamless, continuous service. 
  • Each consumer's service is supplied from at least two directions, improving regulation and lowering voltage dip, for fewer breaks or variations in service levels.
  • Loads are divided among the various network transformers so the best possible voltage conditions and lowest losses are obtained with less transformer capacity required, which gives the most reliable form of power delivery.
Loading Please wait..