Eaton's G-52-E Replacement Breaker raises the level of network protection to 2000A ampacity with or without fuses. Simple installation and easy maintenance improve protection levels without requiring major changes. The G-52-E directly replaces an 1875 Amp MG8 breaker and can be rolled into the same enclosure without major modifications.