Eaton’s NPView is a wireless web server that is placed inside the underground vault or above grade control room. It can wirelessly transmit data from up to 12 MPCV relays underground to a wireless enabled laptop or hand held PocketPC. The remote monitoring system can monitor, calibrate, log data, and control network protectors up to 100 meters away from the module or with a cellular modem for infinite range ability.