Electrical United States | Worldwide Sites | eaton.com   
 
VAULTGARD
VaultGardVaultGard provides monitoring and remote control capabilities for vault systems. It acts as a central communications platform to collect vault data from up to 32 network protector relays as well as sensors. Discover network issues before they cause costly system-wide problems. VaultGard Gateway can be used to log data, control devices remotely, and monitor the system through the easy to use web page interface. Receive alert notifications via email.
 
Products and Services
1 
2 

  • Connect up to 32 MPCV relays on one VaultGard for application flexibility.
  • Easy to navigate on-board web pages so there is no software needed.
  • Compatible with Power Xpert software if you want to link all Gateway units in a network.
  • VaultGard can easily communicate with third-party devices: DNP 3.0 up and downlink, over Ethernet; and DNP 3.0 via RS-485 connection.
  • Control other devices in Vault Environment such as high side vaccum interrupters.
Loading Please wait..
  • Power Xpert Software
  • Wi-Fi or Cellular Wireless Modems