Electrical United States | Worldwide Sites | eaton.com   
 
   
COMMUNICATIONS
Eaton offers communications options for network systems. Products provide monitoring and remote control capabilities, enhance surge protection, and allow you to identify network issues before they cause costly system-wide problems.
VaultGard
VaultGard
VaultGard provides monitoring and remote control capabilities for vault systems. It can connect up to 32 network protector relays and will discover network issues before they cause costly system-wide problems.
VaultSense Wireless Current Sensor
VaultSense Wireless Current Sensor
Eaton's analog Wireless Current Sensor measures vital system data for network underground vaults and manholes and is an integral component of total vault protection.
Modbus MINT
Modbus MINT
The mMINT (Modbus Master INCOM Network Translator) Module is an Eaton accessory product that provides communication between a Modbus RTU network and an INCOM (INdustrial COMmunications) network.
Addressable Relay II
Addressable Relay II
The Addressable Relay II is designed for use where remote control of information or non-communicating devices is required.
Digital Input Module
Digital Input Module
The Digital Input Module (DIM) interfaces with up to four standard utility (electric, gas, or water) meters or monitors eight digital inputs.
DNP MINT
DNP MINT
DNP Master INCOM Network Translator (DNP MINT) converts the native MPCV communications protocol to DNP 3.0 objects for existing SCADA systems. Multiple MPCVs can be connected together to one DNP MINT, or multiple DNP MINTs can be connected together for a more expansive network.
NPView
NPView
Eaton's NPView is an economical solution for modern communications. Specifically geared toward reducing the need for vault entry, this next generation wireless device offers the same proven communication technology of the MPCV as our hardwired system by adding application flexibility in a wireless platform.
MPCV Relay
MPCV Relay
Eaton's MPCV Network Protector Relay allows users to select closing curves and take advantage of its exclusive communications capabilities.
HWT-500
HWT-500
The HWT-500 universal, portable network protector test set is designed for use on network protector breakers of all amperage ratings, 60HZ, and for 208-480V Delta or Wye connected systems. It controls the phasing volts and reverse current through the use of the three phase VARIAC.
TRIPSAFE
TRIPSAFE
The TripSafe Monitoring and Protection Module works with any MPCV relay controlled network protector, regardless of model or vintage, to add enhanced surge protection to those network protectors that are subjected to unusually extreme transient activity.
    
 
Products and Services
1 
2