Electrical United States | Worldwide Sites | eaton.com   
 
   
PANELBOARDS
Eaton is the industry leader in new panelboard products, providing features, ratings, and performance that consistently meet the needs of specifiers, consultants and contractors. Products are ideal for new construction and systems upgrades in commercial and industrial facilities.

General Instructions for Proper Installation, Operation and Maintenance of Panelboards Rated 600 V or Less (registration required)
Lighting Panelboards
Lighting Panelboards
Eaton's Pow-R-Line panelboard family is ideal for lighting and appliance branch circuit protection. Products are designed for sequence phase connection, which allows complete flexibility of circuit arrangement (1-, 2- or 3-poles) to allow balance of the electrical load on each phase.
Column Panels
Column Panels
Eaton's Pow-R-Line Column Panels are ideal for confined areas or renovation projects. They measure a compact 8-5/8" wide by 6" deep and are easily mounted inside an I-beam for industrial applications.
Elevator Control Panelboard
Elevator Control Panelboard
Eaton's elevator control panelboard is designed to meet the stringent requirements mandated by multiple building codes. The elevator control panelboard takes the guesswork out of code compliance with respect to the electrical components and electrical communications systems.
Distribution Panelboards
Distribution Panelboards
Eaton's Pow-R-Line Distribution Panelboards provide the capability to house more breakers in less space than others in the industry, up to practical physical limitations such as standard box heights and widths. They offer a standardized, cost-effective design that is easy to specify and install.
Retrofit Panelboards
Retrofit Panelboards
Eaton's Retrofit Panelboard is the first product of its kind, designed specifically for renovating existing electrical systems. Unique chassis features, adjustable interior assembly, and time-saving installation features minimize any needed wall reconstruction, clean-up, and downtime.
Lighting Control Panelboards
Lighting Control Panelboards
Eaton's Pow-R-Command lighting and load controls turn off the lights when a space is empty and reduce artificial lighting when natural light is strong. These systems offer various types of control to fit individual facility needs, no matter how large or small, and can reduce lighting energy consumption up to 30 percent.
Panelboard Switches
Panelboard Switches
Fusible Panelboard Switches are designed for commercial, industrial and service entrance applications to protect and switch feeder and branch circuits.
    
 
Products and Services
1 
2