Electrical United States | Worldwide Sites | eaton.com   
 
FP-6000
FP-6000 Distribution RelaysThe FP-6000 distribution relay offers all you need in feeder and main protection, and all you want in relay intelligence. It provides complete 3-phase and ground overcurrent, voltage, frequency, and power protection plus metering in a single, compact drawout case. It may be used as a reclosing relay, primary protection on feeders, mains and tie circuit breaker applications, or as backup protection for transformers, high voltage lines, and differential protection.
 
Products and Services
1 
2 

  • The breaker failure protection provides faster remote backup clearing times for stuck breaker operation.
  • Unit can be programmed to detect residual current when the breaker is open to detect flashover conditions.
  • Zone selective interlocking improves coordination and tripping time, and saves money compared to a traditional bus differential scheme.
  • Trip logs, event logs, and waveform capture allow for better fault analysis and system restoration.
  • Drawout case design allows for quick and easy relay removal and replacement.
  • Breaker open/close buttons provide direct circuit breaker control from front of relay or via remote communications.
  • Programmable LEDs and logic control features can replace and eliminate external auxiliary relays, timers, light, and wiring for simplified use.
Loading Please wait..
  • Communications (INCOM or Modbus-RTU)
  • Power Supply (48-125, or 100-250)
  • CT input (5 Amp or 1 Amp)
  • Universal RTD Module