Electrical United States | Worldwide Sites | eaton.com   
 
EDR-3000
EDR-3000 Distribution RelaysThe EDR-3000 design provides true RMS (root-mean-square) value and fundamental sensing of each phase and ground current. Only one unit is required for each 3-phase circuit, and the relay operates from the 5A or 1A secondary output of standard current transformers (CTs). The EDR-3000 features a user-friendly operations panel to monitor and program the relay, to reduce arc flash energy, and offers zone selective interlocking for bus protection.
 
Products and Services
1 
2 

  • Intuitive programming substantially reduces operator training time and provides unmatched operability and flexibility.
  • Easily integrates with Power Xpert Software system, which allows direct monitoring through a web browser with Eaton's Power Xpert Gateway.
  • Multiple operator selectable protective functions reduce arc flash energy and zone selective interlocking for bus protection, eliminating the need of additional CTs or relays.
  • Zone selective interlocking improves coordination and tripping time, and saves money compared to a traditional bus differential scheme.
Loading Please wait..
  • Communication (Modbus-RTU or Modbus-TCP)
  • Mounting (Projection or Standard)
  • Sensitive ground
  • Terminals (Fixed or Removable)
  • I/O Options, zone interlocking, trip coil monitoring
  • Conformal Coating