Electrical United States | Worldwide Sites | eaton.com   
 
   
PROTECTIVE RELAYS

Protective Relays provide you with unique microprocessor-based devices that eliminate unnecessary trips, isolate faults, protect motors and breakers, and provide system information to help you better manage your system. The URTD-II Universal RTD Module can be used with the MP-3000, MP-4000, FP-6000, and ETR-4000. The IQ DC Power Supply can be used with the MP-3000 and MP-4000.

distributionrelay
Distribution Relays
Distribution Relays can be used in any application where instantaneous or time overcurrent is required, such as to protect medium to low voltage transformers or distribution lines.
motorrelay
Motor Relays
Eaton's Motor Relays provide complete and reliable motor protection for any size motor at different voltage levels including monitoring and starting control functions.
transformerrelay
Transformer Relays
Transformer Relays provide primary protection, control, and back-up protection of transformers, including current differential, restricted ground differential, and overcurrent protection.
Generator Relays
Generator Relays
Eaton's generator protection relays can be used to protect any size generators. They may be used as a primary or backup protection in stand by generators, and cogeneration applications.
Voltage Relays
Voltage Relays
Eaton's VR-300 is an industrial, multifunctional voltage relay ideal for transfer schemes and stand-alone protection in metal clad and paralleling switchgear. It is UL/cUL listed at 90 to 265 VAC/DC.
Transformer Controllers
Transformer Controllers
Advanced, Intelligent transformer monitors to control and track accurately all aspects of your dry type transformers.
    
 
Products and Services
1 
2