Electrical United States | Worldwide Sites | eaton.com   
 
COMMERCIAL METERING
Commercial Metering SwitchboardsEaton’s Commercial Metering Switchboards (Pow-R-Line C) use space-saving design with modular construction, incorporating metering sections with tenant feeder circuits using meter sockets to meet local utility or customer requirements. Ideal for shopping centers, office buildings, and other commercial multi-metering applications. All meter sockets and associated feeder devices are completely factory pre-wired and shipped ready for the installation of the meters.
 
Products and Services
1 
2 

  • Select WWCMS for self-contained meter sockets that include a test bypass/disconnect block per EUSERC requirements, and are arranged, typically, for hot sequence metering.
  • Select WCMS for self-contained meter sockets provided with manual lever bypass; these can be arranged for either hot or cold sequence metering.
  • Tenant main disconnects and meter sockets (200A maximum self-contained metered circuits) - Sections for metered circuits larger than 200A available with 400A continuous rated self-contained sockets or with CT compartment and transformer rated socket in combination with disconnect.
Loading Please wait..
  • Load side pull sections
  • Rear barriered wireways
  • Surge Protective Devices