Electrical United States | Worldwide Sites | eaton.com   
 
QUICK CONNECT
Quick Connect SwitchboardsEaton’s Quick Connect Switchboard is designed to allow safe and fast connection of a mobile generator to your facility's electrical system or a portable load bank. The color-coded cam-type plug receptacles are readily accessible and eliminate cable connection guesswork, thus avoiding hazards associated with opening electrical panels and exposing workers to potentially dangerous conditions.
 
Products and Services
1 
2 

  • A permanent connection point for mobile power increases safety and reliability during lost-power conditions.
  • Mechanical lugs are provided for alternate method of connecting generator cables.
  • Switchboards with the Type 3R enclosures can be installed outside of a building, allowing the parking of large mobile units so they have the least negative impact on establishment entrances and parking areas.
  • Simple connection allows staff to more quickly direct attention to other important situations that occur during power losses.
Loading Please wait..
  • Alarms
  • Auxiliary contacts
  • Enclosures: Type 1 and Type 3R
  • Ground fault
  • Shunt trip