Electrical United States | Worldwide Sites | eaton.com   
 
ROLL-UP GENERATOR TERMINATION
Roll-Up Generator TerminationThe Roll-up Generator Termination Box is an economical transition from a roll-up generator to the facility for backup power. Designed for permanent installation, it is ideally suited for applications where customers need a secure termination point near the roll-up generator's ultimate position. It includes line, load, and permanent terminations.
 
Products and Services
1 
2 

  • Secondary disconnect is interlocked with the main overcurrent device in a manner that ensures that only one, either the service main or the generator main, can be energized at any one time.
  • Line terminations are accessible through a lockable trap door in the bottom of the enclosure for increased safety.
  • Enclosure is made from code gauge steel and is suitable for either outdoor or indoor installation.
Loading Please wait..
  • Lugs: mechanical; one-hole and two-hole compression; one-hole and two-hole compression lug provisions