Electrical United States | Worldwide Sites | eaton.com   
 
UL98 LISTED ROTARY DISCONNECTS
UL98 Listed Rotary DisconnectsEaton’s R9 Series of Rotary Disconnects, available in fusible and non-fusible designs, are tested and approved to the stringent UL98 standard and, thus, are heavy duty products that can be used for almost any switching application. The short-circuit withstand of these products goes up to 200 kAIC. The R9 series of products have a variety of direct or external handles, shafts, and accessories available.
 
Products and Services
1 
2 

  • High short-circuit current ratings (SCCR) offer increased flexibility In use and installation as well as enhanced protection.
  • Compact version (C-Frame) non-fusible, 30A - 100A, has a small footprint and offers the ultimate in modularity, and flexibility.
  • The fusible product (30A - 800A) uses double break contacts, completely isolating the fuse in the open position, providing enhanced safety.
Loading Please wait..
  • Direct and/or external handles, shafts and accessories