Electrical United States | Worldwide Sites | eaton.com   
 
   
OPEN ROTARY DISCONNECTS
Eaton’s Open Rotary Disconnects provide an economical solution for control panels and industrial machinery. From service entrance down to an in-sight motor disconnect, Eaton’s UL98 and UL508 listed products offer alternatives for a variety of applications.
UL508 Listed Rotary Disconnects
UL508 Listed Rotary Disconnects
Eaton's R5 Series of UL508 listed Rotary Disconnects are an economical solution in applications where switching and isolation are required downstream from an overcurrent device.
UL98 Listed Rotary Disconnects
UL98 Listed Rotary Disconnects
Eaton’s R9 Series of Rotary Disconnects are tested and approved to the stringent UL98 standard and, thus, are heavy duty products that can be used for almost any switching application. The short-circuit withstand of these products goes up to 200 kAIC.
    
 
Products and Services
1 
2 

Drawings/Tools IconSearch for Drawings