Electrical United States | Worldwide Sites | eaton.com   
 
AUXILIARY POWER
Auxiliary Power Safety SwitchEaton’s Auxiliary Power Heavy-Duty Safety Switch is ideal for commercial construction, industrial and HVAC applications. It combines a safety switch, control transformer and ground fault interrupter receptacle in a single product. Designed to meet the NEC Section 210.63 for Heating, Air-Conditioning and Refrigeration Equipment, it provides an alternative to running a separate 120V circuit to the rooftop or other locations where a receptacle outlet is required.
 
Products and Services
1 
2 

ECMPOY 2006 Winner
  • The auxiliary power switch can provide customers with dramatic cost savings over running separate circuites to rooftop units.
  • All-in-one construction saves installation time.
  • Barriered transformer compartment provides enhanced safety.
  • GFCI receptacle with NEMA 3R in-use cover provides safety and code compliance.
Loading Please wait..
  • Stainless Enclosures

Contact the Cleveland Flex Center at 888-329-9272 for more information.