Electrical United States | Worldwide Sites | eaton.com   
 
GENERAL DUTY DOUBLE THROW
General Duty Double ThrowThe general duty double throw safety switch is suitable for service entrance use with a neutral kit installed and for use as a manually operated switch. Available as non-fusible, this safety switch has ampere ratings from 30 to 400.  These switches may be used for either two sources or for alternating between two loads.
 
Products and Services
1 
2 

  • Palm-fitting, visible red handle for easy use.
  • Bilingual nameplate to aid understanding in locations where multiple languages are used.
  • Visible, embossed ON-OFF indication so the position (ON or OFF) can be clearly seen from a distance.
  • Lockable door hasp and handle for increased safety.
Loading Please wait..

Contact the Cleveland Flex Center at 888-329-9272 for more information.