Eaton's Heavy Duty Double Throw Safety Switches are designed for commercial and industrial applications, including service entrances. Fusible two-source switches are available through 1200A, while fusible two-load switches are manufactured up to 800A. Non fusible switches are available up to 1200A. The wiring configuration can accommodate a single load or two loads alternately supplied by a single power source.