Eaton’s Plug Fuse Safety Switches have NEMA 1 enclosures that offer the ability to manually open and close a circuit and provide overcurrent protection by means of installed plug fuses. With a 30 ampere rating, plug fuses are available as single or double pole. Switches offer a center-operated toggle handle, bottom-hinged door, and visible ON/OFF indication. Provisions for class S, T, or W fusing make switches suitable for use on systems capable of delivering 10,000A rms symmetrical.