Electrical United States | Worldwide Sites | eaton.com   
 
NON-FUSIBLE
General Duty Non-FusibleEaton's General Duty Non-fusible Safety Switches provide a means to manually connect or disconnect the load from the source. They are available in NEMA 1 general purpose or NEMA 3R rainproof enclosures and are suitable for service entrance applications. Switches are load break rated.
 
Products and Services
1 
2 

  • Ample wire bending space provides for easier installation.
  • Visible double break rotary blade mechanism offers two points of contact for a positive open and close, easier operation, and to help prevent contact burning for longer contact life.
  • Interlocking mechanism keeps the door closed when the handle is in the ON position to maximize safety.
  • Double and triple padlocking capability increases personnel safety.
  • The handle position (ON or OFF) can be clearly seen from a distance and the length provides for easy operation.
  • Bilingual English/Spanish name-plate and door label on 30-100A aids understanding in locations where multiple languages are used.
Loading Please wait..