Electrical United States | Worldwide Sites | eaton.com   
 
316-GRADE STAINLESS SWITCHES
Heavy Duty 316-Grade StainlessEaton's 316-Grade Stainless Steel Switches offer enhanced corrosion resistance over standard 304-grade stainless steel switches. They provide enhanced protection from most salts, acids and chemicals and pitting corrosion is reduced in environments where brines, halogen salts and chlorides are present. Ideal for marine environments and water/wastewater applications.
 
Products and Services
1 
2 

  • 316-grade steel and hardware hold up better and have a longer life.
  • Available as an option for any stainless switch.
Loading Please wait..
  • Class R, T and J Fuse Adapter Kits
  • Control Pole Kits
  • Copper Lug Kits
  • Flex Center Modifications
  • Ground Lug Kits
  • Neutral Kits

Contact the Cleveland Flex Center at 888-329-9272 for more information.