Electrical United States | Worldwide Sites | eaton.com   
 
FUSIBLE
Heavy Duty FusibleEaton’s Heavy Duty Fusible Safety Switches offer the ability to manually open and close a circuit and provide overcurrent protection by means of field-installed fuses. Switches are 100% load break and 100% load make rated and are suitable for service entrance use. Fuse pullers are built in on NEMA 4X and NEMA 12 enclosures through 200 amperes. Tangential knockouts on NEMA 1 and NEMA 3R enclosures through 200A.
 
Products and Services
1 
2 

  • Visible double break rotary blade mechanism offers two points of contact for a positive open and close, easier operation, and to help prevent contact burning for longer contact life.
  • Clearly visible, palm fitting red handle allows users to easily see the handle position (ON or OFF) from a distance and provides for easy operation.
  • Triple padlocking capability increases personnel safety.
  • Interlocking mechanism keeps the door closed when the handle is in the ON position to maximize safety, although there is a built-in defeater mechanism for user access when necessary.
  • Clear Line Shield protects against accidental contact with energized parts and the probe holes enable the user to test if the line side is energized without removing the shield.
  • Complete accessory and renewal parts data shown on inner door label.
  • Meets stringent UL98 standards for safety, durability and reliability.
Loading Please wait..
  • Class R, T and J Fuse Adapter Kits
  • Control Pole Kits
  • Copper Lug Kits
  • Flex Center Modifications
  • Ground Lug Kits
  • Neutral Kits

Contact the Cleveland Flex Center at 888-329-9272 for more information.