Electrical United States | Worldwide Sites | eaton.com   
 
MILL DUTY
Heavy Duty Mill DutyMill duty safety switches are offered for the toughest in heavy commercial and industrial applications. They are available in a NEMA 12 enclosure, industrial dust-tight or stainless steel NEMA 4X enclosure. Available from 30A to 600A and as fusible or non-fusible. Suitable for service entrance use. They have a factory-installed ground lug, copper terminal lugs and fuse pullers provided on switches through 200A.
 
Products and Services
1 
2 

  • Clearly visible palm fitting red handle allows users to easily see the handle position (ON or OFF) from a distance and provides for easy operation.
  • Two points of contact provide a positive open and close, easier operation, and also help prevent contact burning for longer contact life.
  • Triple padlocking capability increases personnel safety.
  • Interlocking mechanism keeps the door closed when the handle is in the ON position to maximize safety, although there is a built-in defeater mechanism for user access when necessary.
  • Clear Line Shield protects against accidental contact with energized parts and the probe holes enable the user to test if the line side is energized without removing the shield.
  • Meets stringent UL98 standards for safety, durability and reliability.
Loading Please wait..
  • Class R, T and J Fuse Adapter Kits
  • Control Pole Kits
  • Copper Lug Kits
  • Flex Center Modifications
  • Neutral Kits

Contact the Cleveland Flex Center at 888-329-9272 for more information.