Eaton’s Heavy Duty Non-fusible Safety Switches provide a means to manually connect or disconnect the load from the source. The heavy duty non-fusible safety switch is available in a variety of enclosures including NEMA 1, 3R, 12, 4, and 4X. Switches are 100% load-break and 100% load-make rated and are suitable for service entrance use. Available from 30A to 1200A.