Eaton’s Solar Combiner Boxes aggregate the many DC source circuits present in a solar photovoltaic system while providing NEC overcurrent protection requirements. Source combinars are located closer to the source, or the solar panels, and have smaller input fuse holders and lower output currents. Array combinars are for larger installations and aggregate outputs from several source combinars into a single circuit; they feature larger input fuse holders and higher output currents.