Electrical United States | Worldwide Sites | eaton.com   
 
   
SWITCHES AND DISCONNECTS
Eaton's Disconnects are used when a means of control, circuit protection and safety are needed. Switches and disconnects may be horsepower rated, and suitable for use in many applications.
Switching Devices Flex Center thumb
Switching Devices Flex Center
Eaton's Switching Device Flex Center is a solutions center that designs and modifies safety switches, enclosed circuit breakers, and rotary disconnects for unique customer needs that are not met by standard products.
Safety Switches thumb
Safety Switches
Eaton's Safety Switches are applied as service entrance and branch circuit protection as well as motor disconnects for safe switching and lock-out, tag-out (LOTO) applications.
Pringle Bolted Pressure Contact Switches thumb
Pringle Bolted Pressure Contact Switches
Eaton's Pringle Bolted Pressure Contact Switches, a worldwide standard in high-current switching applications, are made to meet the most exacting specifications for dependability and safety in use. They are custom built for heavy duty applications.
Panelboard/Switchboard Switches thumb
Panelboard/Switchboard Switches
Fusible Panelboard/Switchboard Switches are designed for commercial, industrial, and service entrance applications to protect and switch feeder and branch circuits. Panelboard units have switching contact structures with an instantaneous trip element while switches have a quick-make, quick-break feature.
Solar Disconnects thumb
Solar Disconnects
Eaton offers a line of solar disconnects that provide the best solution for switching DC solar photovoltaic circuits. It is the first UL 98 listed switch labeled as "suitable for NEC Article 690 photovoltaic applications per UL 1741 requirements."
Solar Combiner Boxes thumb
Solar Combiner Boxes
Eaton's Solar Combiner Boxes aggregate the many DC source circuits present in a solar photovoltaic system while providing NEC overcurrent protection requirements. Choose from Source or Array combiners.
Rotary Disconnects thumb
Rotary Disconnects
Eaton's Open and Enclosed Rotary Switches are a compact, economical, high quality choice for switching and isolation.
AC Disconnects thumb
AC Disconnects
Eaton offers the industry's most complete line of air conditioning disconnects, including an all-inclusive device that can reduce installation time by up to 50%. They are most widely used for residential and light commercial air conditioning units, but are also used with heat pumps, swimming pools, spas, whirlpools and pump houses.
Flange Mounted Disconnects thumb
Flange Mounted Disconnects
Eaton's Flange Mounted Disconnects provide for a means of disconnect in existing or custom enclosures. Available fusible and non-fusible, fixed or variable depth, and rated up to 200,000 rms symmetrical, these disconnects can meet nearly any application requirement.
Enclosed Circuit Breakers thumb
Enclosed Circuit Breakers
Eaton's enclosed circuit breakers offer all the advantages and accessories of a circuit breaker packaged in an enclosure for nearly any application requiring a means of disconnect.
Elevator Control thumb
Elevator Control
The Eaton Elevator Control Switch is an all-in-one device that allows customers to meet all applicable codes related to elevator shut down.
    
 
Products and Services
1 
2 

Drawings/Tools IconSearch for Drawings