Electrical United States | Worldwide Sites | eaton.com   
 
INDUSTRIAL CONTROL
Industrial Control TransformersEaton offers a complete line of Industrial Control Transformers, which provide stepped-down voltages to machine tool control devices. Each unit must pass rigid tests for turns ratio, insulation, continuity, and over potential. Performance meets or exceeds ANSI/NEMA ST-1 requirements. With a 50-60 Hz operation standard, transformers are designed for loads requiring extremely good regulation. Regulation also exceeds ANSI/NEMA requirements.
 
Products and Services
1 
2 

  • Molded-in terminals allow for maximum durability.
  • Copper magnet wire provides for high quality, efficient operation.
  • Epoxy encapsulated coils provide protection from moisture and contaminants commonly found in industrial environments.
  • Laminations of high-quality, silicon steel minimize core losses and optimize performance.
  • The use of grounded or ungrounded circuits that are independent of the power or lighting grounds affords greater safety to the operator.
Loading Please wait..
  • Custom designs
  • Easy Install Mounting Base
  • Primary fusing capability
  • Secondary fuse clips