Electrical United States | Worldwide Sites | eaton.com   
 
CLASS I, DIVISION 2
Class I, Division 2 TransformersType EPZ and EPTZ transformers are suitable for installation in Class I, Division 2 Group C and D locations, and offer a solution for many petrochemical and other industrial facilities with atmospheres unsuitable for application of either liquid filled or general purpose dry-type transformers. Nominal and tap leads come out of the transformer through pipe elbows, and connections are made to an adjacent explosion-proof junction box.
 
Products and Services
1 
2 

  • Resin encapsulated core-coil assembly allows for maximum protection.
  • NEMA 3R enclosure provides improved safety.
  • 115° C winding temperature rise creates optimal loading capabilities.
  • Design suitable for indoor or outdoor applications provides for ease of use anywhere.
  • Long leads for ease of wiring to junction box.
Loading Please wait..
  • 316 grade stainless steel enclosures
  • Copper windings
  • Single- or three-phase ratings
  • Weathershield