Electrical United States | Worldwide Sites | eaton.com   
 
ENERGY EFFICIENT, CSL-3 COMPLIANT
Energy Efficient, CSL-3 Compliant TransformersThe E3 transformer represents the next level premium efficiency jump in the dry-type, three-phase ventilated transformer market, since the adoption of TP-1 transformer energy efficiency levels as part of the EPACT 2005 legislation. E3 transformers are the right choice for those looking for lowest energy/heat losses, green/LEED design, and 24 hours a day, 7 days a week energy savings with no additional maintenance to maintain efficiency in today’s modern buildings.
 
Products and Services
1 
2 

  • No additional maintenance is needed, increasing energy efficiency and savings.
  • Reduced heat output helps to reduce cooling costs.
  • Single electrostatic shield for attenuation of common-mode and transverse-mode noise.
  • Low energy losses reduce pollution making it even more environmentally friendly.
  • Increased efficiencies help gain LEED points to document energy savings.
  • Copper windings and terminals are standard for addded resistance to corrosion and enhanced conductivity.
  • Energy savings provides a return on investment energy savings analysis.
Loading Please wait..
  • Stand-alone or integrated facility system
  • Weathershield