Electrical United States | Worldwide Sites | eaton.com   
 
HARMONIC MITIGATING
Harmonic Mitigating TransformersThe distorted current waveform created by non-linear loads can cause many problems in an electrical distribution system. Eaton's Harmonic Mitigating “phase-shifting” Transformers are cost-effective, energy efficient, highly reliable passive devices that are always on the job, treating harmonics regardless of the level of load they are serving at a given point in time. They are designed to treat a wide variety of harmonics, including harmful triplen harmonic currents.
 
Products and Services
1 
2 

  • Single electrostatic shield for attenuation of common mode and transverse mode noise.
  • Reduction in no-load losses allows for significant energy savings.
  • Harmonic treatment provided entirely by electromagnetic flux cancellation; no filters, capacitors, or other such devices are used, reducing parts and maintenance.
  • Lower voltage needed to operate equipment results in greater cost efficiencies.
  • Third-party tested for harmonic performance and energy efficiency.
  • Non-moving parts help provide a longer normal life span.
Loading Please wait..
  • Aluminum windings and terminals
  • Limited sound
  • Low temperature rise designs
  • Pre-installed Transient Voltage Surge Suppression
  • Thermal sensors
  • Type NEG (-15° phase-shift)
  • Type NON (0° phase-shift)
  • Type POS (+15° phase-shift)
  • Weathershield