Electrical United States | Worldwide Sites | eaton.com   
 
MARINE DUTY
Marine Duty TransformersEaton's Marine Duty Transformers are specially designed for on-board installation in steel vessels, below deck in electrical or mechanical rooms where the ambient temperature is greater than normal. They are especially designed for operation in 50°C ambient locations, with a standard temperature rise of 115°C. Marine duty rated transformers are available in single- and three-phase ratings, and are manufactured with standard copper windings.
 
Products and Services
1 
2 

  • Meets American Bureau of Shipping (ABS) specifications to guarantee consistent design and manufacturing specifications.
  • Short-term overload capability as required by ANSI for increased reliability.
  • Meets NEMA ST-20 sound levels to ensure quieter operation.
  • Copper windings offer premium efficiency and greater savings.
Loading Please wait..
  • Encapsulated design
  • Terminal extension kit
  • Ventilated/non-ventilated
  • Wall mounting bracket
  • Weathershield