Electrical United States | Worldwide Sites | eaton.com   
 
MINI POWER CENTERS
Mini Power CentersEaton’s all-copper Mini-Power Center incorporates all of the features and benefits included in the industry-proven aluminum model, plus the additional features of a copper-wound transformer with a copper loadcenter chassis that accepts bolt-on feeder breakers. Mini-Power Centers are ideally suited for applications where 120 volts are required at a remote location. Parking lots, workbenches, and temporary power on construction sites are common applications.
 
Products and Services
1 
2 

  • All live parts are enclosed for personnel safety and equipment protection.
  • Padlockable hinged cover prevents removal of feeder breakers.
  • All interconnecting wiring is performed at the factory, saving on installation costs.
  • NEMA 3R enclosure makes it ideally suited for use in areas that contain dust, moisture, corrosive fumes, metal shavings, and other airborne particles that may cause damage to ventilated transformers.
  • Ground bar is supplied to permit grounding of individual secondary circuits.
  • Wiring compartment includes ample space for conduit entry.
  • Maximum wiring gutter space is provided for ease of wiring.
  • Simplified design includes two keyholes for ease of mounting and leveling.
Loading Please wait..
  • Aluminum bus loadcenter interior
  • Bolt-on loadcenter chassis
  • Feeder breakers
  • NEMA Type 3R grade 316 stainless steel
  • Plug-in loadcenter chassis