Electrical United States | Worldwide Sites | eaton.com   
 
UNIT SUBSTATION TRANSFORMER

Unit Substation TransformerUnit Substations may be indoor or outdoor, with a selection of high-voltage incoming sections, a choice of transformer types, and an arrangement of Switchgear to suit the application. Most switchgear assemblies are configured as unit substations. Unit substations follow the system concept of locating transformers as close as practicable to areas of load concentration at utilization voltages, thus minimizing the lengths of secondary distribution cables and buses.

 
Products and Services
1 
2 

  • Lengths of cables and buses are minimized, reducing the likelihood of faults and improving voltage regulation.
  • Specific arrangements of switchgear minimizes installation expenses.
  • Availability of non-flammable types of transformers eliminates necessity of vaults.
  • Complete coordination, both mechanical and electrical, provides for improved service continuity.
  • Wide choice of components and ratings to meet exact application requirements allows for extreme flexibility.
Loading Please wait..
  • Application design can be either substation or padmount type
  • Liquid Filled Construction
    • Mineral Oil
    • FR3 or BioTemp Environmentally Friendly Fluids
    • Silicone
  • Dry Type Construction
    • Vacuum Pressure Impregnated (VPI)
    • Vacuum Pressure Encapsulated (VPE)
    • Cast Coil
    • Resibloc